INA Two-Bolt Square Flange Unit, Sheet Steel, Oval, FlAN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008263910000

Part Number
0008263910000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 30 Unit Body Material Steel Plate
Customs tariff goods number 84833032 Number of fixing holes 2 Customs tariff weight(kg) 0.082
Unit height H(mm) 112.7 Customs tariff weight unit kg Center hole distance J(mm) 90.5
Unit width A(mm) 8.7 Unit length L(mm) 84 Unit material Sheet steel
Model oval Model series FLAN.. V(mm) 71
Width/diameter of fixing hole N(mm) 10.5 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

This page is INA Two-Bolt Square Flange Unit, Sheet Steel, Oval, FlAN, part number 0008263910000.
You can find the detail information about specifications and dimensions on part number 0008263910000.

Tech Support