PARKER Parkrimp No-Skive Hose 487ST

PARKER Parkrimp No-Skive Hose 487ST

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
487ST-4
487ST-6
487ST-8
487ST-10
487ST-12
487ST-16
487ST-20
487ST-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Size Nominal width
(mm)
Fitting series Substrate Customs tariff country of origin

-

1 5 Days 6.45013.1-4643/48Steel braiding insertIT

-

1 5 Days 9.56517.2-61043/48Steel braiding insertIT

-

1 5 Days 12.79020.4-81243/48Steel braiding insertIT

-

1 5 Days 15.910023.9-101643/48Steel braiding insertIT

-

1 5 Days 19.112027.8-121943/48Steel braiding insertIT

-

1 5 Days 25.415037.8-1625434 spiral layersUS

-

1 5 Days 31.821046.3-2031774 spiral layersUS

-

1 5 Days 38.125052.8-2438774 spiral layersUS

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 28 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO18752-A C/ISO 18752-CC
Outer layer Synthetic rubber with polyethylene outer layer Type 487ST Min. burst pressure (MPa) 112
Area of application GlobalCore Customs tariff item number 40092100 Min. burst pressure (psi) 16,000
Pressure classification Medium pressure Customs tariff weight per 1,000

Tech Support