Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
461LT-4 |
461LT-5 |
461LT-6 |
461LT-8 |
461LT-10 |
461LT-12 |
461LT-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 42.5 | 75 | 13 | - | 0.3 | -4 | 6 | 170 | 24,640 | ||
- | 1 | 5 Days | 7.9 | 40 | 85 | 15 | - | 0.35 | -5 | 8 | 160 | 23,200 | ||
- | 1 | 5 Days | 9.5 | 35 | 90 | 17 | - | 0.42 | -6 | 10 | 140 | 20,300 | ||
- | 1 | 5 Days | 12.7 | 31 | 130 | 21 | 1/2 | 0.42 | -8 | - | 124 | 17,980 | ||
- | 1 | 5 Days | 15.9 | 28 | 160 | 24 | - | 0.66 | -10 | 16 | 112 | 16,240 | ||
- | 1 | 5 Days | 19.1 | 28 | 195 | 28 | - | 0.86 | -12 | 19 | 112 | 16,240 | ||
- | 1 | 5 Days | 25.4 | 21 | 250 | 35 | - | 1.17 | -16 | 25 | 84 | 12,180 |
Loading...
Operating Temperature Range(°C) | -50::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 857-2SC/ISO 11237-2SC | Outer layer | Synthetic rubber | Type | 461LT |
Area of application | Low/high temperatures | Fitting series | 46/48 | Customs tariff item number | 40092100 |
Pressure classification | Medium pressure | Substrate | 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |
Configure