Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
372-6 |
372-8 |
372-10 |
372-12 |
372-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.5 | 44.5 | 120 | 21.4 | 0.73 | -6 | 10 | 178 | 25,800 | ||
- | 1 | 5 Days | 12.7 | 41.5 | 160 | 24.6 | 0.9 | -8 | 12 | 166 | 24,000 | ||
- | 1 | 5 Days | 15.9 | 35 | 210 | 28.2 | 1.09 | -10 | 16 | 140 | 20,000 | ||
- | 1 | 5 Days | 19.1 | 35 | 260 | 32.2 | 1.401 | -12 | 19 | 140 | 20,000 | ||
- | 1 | 5 Days | 25.4 | 28 | 310 | 39.7 | 1.78 | -16 | 25 | 112 | 16,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Outer layer | Synthetic rubber | Type | 372 | Area of application | Standard |
Fitting series | 70 | Customs tariff item number | 40092100 | Pressure classification | High pressure |
Substrate | 3 high-tensile steel wire layers | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |