PARKER Parkrimp No-Skive Hose 387

PARKER Parkrimp No-Skive Hose 387

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
387-4
387-6
387-8
387-10
387-12
387-16
387-20
387-24
387-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Fitting series Customs tariff country of origin

-

1 5 Days 6.45013.4--4643/48IT

-

1 5 Days 9.56517.4--61043/48IT

-

1 5 Days 12.79020.7--81243/48IT

-

1 5 Days 15.910023.95/8-10-43/48IT

-

1 5 Days 19.112027.8--121943/48IT

-

1 5 Days 25.415035.4--162543/48IT

-

1 5 Days 31.821046.3--203143/77US

-

1 5 Days 38.125052.8--243877US

-

1 5 Days 50.832066.2--325177US

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 21 Operating Temperature Range(°C) -40::100 Inner layer Synthetic rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO 18752-AC/ISO 18752-BC
Outer layer Synthetic rubber Type 387 Min. burst pressure (MPa) 84
Area of application GlobalCore Customs tariff item number 40092100 Min. burst pressure (psi) 12,000
Pressure classification Medium pressure Substrate 1 or 2 layers of high-tensile steel braiding (4 spiral layers for sizes -20 to 32) Customs tariff weight per 1,000

Tech Support