Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
811-12 |
811-16 |
811-20 |
811-24 |
811-32 |
811-40 |
811-48 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | Customs tariff weight per | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19.1 | 2.1 | 65 | 30 | - | -12 | 19 | 8.3 | 48 | 1,200 | 1,000 | ||
- | 1 | 5 Days | 25.4 | 1.7 | 75 | 38 | 1 | -16 | - | 6.9 | 48 | 1,000 | 1,000 | ||
- | 1 | 5 Days | 31.8 | 1.4 | 100 | 45 | - | -20 | 31 | 5.5 | 48 | 800 | 1,000 | ||
- | 1 | 5 Days | 38.1 | 1 | 130 | 52 | - | -24 | 38 | 4.1 | 48 | 600 | 1,000 | ||
- | 1 | 5 Days | 50.8 | 0.7 | 150 | 64 | - | -32 | 51 | 2.8 | 48 | 400 | 1,000 | ||
- | 1 | 5 Days | 63.5 | 0.4 | 180 | 75 | - | -40 | 63 | 1.6 | On request | 248 | 1 | ||
- | 1 | 5 Days | 76.2 | 0.4 | 230 | 90 | - | -48 | 76 | 1.6 | On request | 248 | 1 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight(kg) | 0 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | SAE 100R4 | Outer layer | Oil, weather and wear-resistant synthetic rubber |
Type | 811 | Area of application | Suction and return flow | Vacuum (kPa) | 85 |
Customs tariff item number | 40092100 | Pressure classification | Medium pressure | Substrate | 2 textile braids with one steel-wire spiral insert for stabilization under vacuum |
Customs tariff country of origin | TR |
Configure
Basic Attributes
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Nominal width(inch)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Fitting series
Min. burst pressure (psi)
Customs tariff weight per
Type
Filter by standard shipping days
Optional Attributes