PARKER Parkrimp No-Skive Hose 436

PARKER Parkrimp No-Skive Hose 436

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
436-6-BLU-RL
436-8-BLU-RL
436-10-BLU-RL
436-12-BLU-RL
436-16-BLU-RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Min. burst pressure (MPa) Min. burst pressure (psi) Customs tariff weight per

-

1 5 Days 9.527.56517--61011016,0001,000

-

1 5 Days 12.72490201/2-8-9614,0001

-

1 5 Days 15.91910024--10167611,0001

-

1 5 Days 19.115.5120283/4-12-629,0001,000

-

1 5 Days 25.413.815036--1625558,0001

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -48::150 Inner layer PKR synthetic rubber Customs tariff weight(kg) 0
Customs tariff weight unit kg Norm SAE 100R16 Outer layer Blue synthetic rubber in accordance with MSHA specifications
Type 436 Area of application Low/high temperatures Fitting series 48
Customs tariff item number 40092100 Pressure classification Medium pressure Substrate 2 layers of high-tensile steel braiding
Basic color Blue Customs tariff country of origin US

Tech Support