Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
477-4 |
477-5 |
477-6 |
477-8 |
477-10 |
477-12 |
477-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 45 | 65 | 13.1 | 0.32 | -4 | 6 | 180 | 26,000 | ||
- | 1 | 5 Days | 7.9 | 42.5 | 70 | 14.9 | 0.35 | -5 | 8 | 170 | 24,400 | ||
- | 1 | 5 Days | 9.5 | 40 | 75 | 17.2 | 0.42 | -6 | 10 | 160 | 23,200 | ||
- | 1 | 5 Days | 12.7 | 38 | 105 | 20.4 | 0.55 | -8 | 12 | 152 | 22,000 | ||
- | 1 | 5 Days | 15.9 | 35 | 160 | 23.4 | 0.65 | -10 | 16 | 140 | 20,000 | ||
- | 1 | 5 Days | 19.1 | 35 | 200 | 27.2 | 1.1 | -12 | 19 | 140 | 20,000 | ||
- | 1 | 5 Days | 25.4 | 28 | 250 | 34.8 | 1.3 | -16 | 25 | 112 | 16,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Outer layer | Synthetic rubber | Type | 477 | Area of application | Powerlift |
Fitting series | 48 | Customs tariff item number | 40092100 | Pressure classification | Medium pressure |
Substrate | 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |