Manufacturer part number: 811S-32
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
I.D. d: 50.8 mm
Minimum Bending Radius: 200 mm
O.D. D: 64 Ø
Size: -32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
811S-32
Max. Operating Pressure(MPa) | 1 | Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 2.787 | Customs tariff weight unit | kg | Norm | SAE 100R4 |
Outer layer | Oil, weather and wear-resistant synthetic rubber | Type | 811S | Min. burst pressure (MPa) | 4 |
Area of application | Suction and return flow | Fitting series | On request | Customs tariff item number | 40092100 |
Min. burst pressure (psi) | 580 | Pressure classification | Medium pressure | Substrate | 2 textile braids with one steel-wire spiral insert for stabilization under vacuum |
Customs tariff weight per | 1 | Customs tariff country of origin | TR |
This page is PARKER Parkrimp No-Skive Hose 811S, part number 811S-32.
You can find the detail information about specifications and dimensions on part number 811S-32.
Part Number |
---|
811S-40 |
811S-48 |
811S-56 |
811S-64 |
811S-80 |
811S-96 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Size |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 63.5 | 240 | 75 | -40 | ||
- | 1 | 5 Days | 76.2 | 300 | 90 | -48 | ||
- | 1 | 5 Days | 88.9 | 360 | 106 | -56 | ||
- | 1 | 5 Days | 101.6 | 400 | 116 | -64 | ||
- | 1 | 5 Days | 127 | 500 | 142 | -80 | ||
- | 1 | 5 Days | 152.4 | 600 | 172 | -96 |