Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Vacuum (kPa) | Basic color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 30 | 12.7 | - | 0.11 | -4 | 6 | 95 | Black | ||
- | 1 | 5 Days | 6.4 | 30 | 12.7 | - | 0.11 | -4 | 6 | 95 | Blue | ||
- | 1 | 5 Days | 6.4 | 30 | 12.7 | - | 0.11 | -4 | 6 | 95 | Gray | ||
- | 1 | 5 Days | 6.4 | 30 | 12.7 | - | 0.11 | -4 | 6 | 95 | Green | ||
- | 1 | 5 Days | 6.4 | 30 | 12.7 | - | 0.11 | -4 | 6 | 95 | Red | ||
- | 1 | 5 Days | 9.5 | 50 | 15.9 | - | 0.15 | -6 | 10 | 95 | Black | ||
- | 1 | 5 Days | 9.5 | 50 | 15.9 | - | 0.15 | -6 | 10 | 95 | Blue | ||
- | 1 | 5 Days | 9.5 | 50 | 15.9 | - | 0.15 | -6 | 10 | 95 | Gray | ||
- | 1 | 5 Days | 9.5 | 50 | 15.9 | 3/8 | 0.15 | -6 | - | 95 | Green | ||
- | 1 | 5 Days | 9.5 | 50 | 15.9 | 3/8 | 0.15 | -6 | - | 95 | Red | ||
- | 1 | 5 Days | 12.7 | 70 | 19.8 | - | 0.26 | -8 | 12 | 95 | Black | ||
- | 1 | 5 Days | 12.7 | 70 | 19.8 | - | 0.26 | -8 | 12 | 95 | Blue | ||
- | 1 | 5 Days | 12.7 | 70 | 19.8 | - | 0.26 | -8 | 12 | 95 | Gray | ||
- | 1 | 5 Days | 12.7 | 70 | 19.8 | - | 0.26 | -8 | 12 | 95 | Green | ||
- | 1 | 5 Days | 12.7 | 70 | 19.8 | - | 0.26 | -8 | 12 | 95 | Red | ||
- | 1 | 5 Days | 15.9 | 90 | 23 | - | 0.27 | -10 | 16 | 51 | Black | ||
- | 1 | 5 Days | 15.9 | 90 | 23 | - | 0.27 | -10 | 16 | 51 | Blue | ||
- | 1 | 5 Days | 15.9 | 90 | 23 | - | 0.27 | -10 | 16 | 51 | Gray | ||
- | 1 | 5 Days | 15.9 | 90 | 23 | - | 0.27 | -10 | 16 | 51 | Green | ||
- | 1 | 5 Days | 15.9 | 90 | 23 | - | 0.278 | -10 | 16 | 51 | Red | ||
- | 1 | 5 Days | 19.1 | 110 | 26.2 | - | 0.33 | -12 | 19 | 51 | Black | ||
- | 1 | 5 Days | 19.1 | 110 | 26.2 | - | 0.33 | -12 | 19 | 51 | Blue | ||
- | 1 | 5 Days | 19.1 | 110 | 26.2 | - | 0.33 | -12 | 19 | 51 | Gray | ||
- | 1 | 5 Days | 19.1 | 110 | 26.2 | - | 0.33 | -12 | 19 | 51 | Green | ||
- | 1 | 5 Days | 19.1 | 110 | 26.2 | - | 0.33 | -12 | 19 | 51 | Red | ||
- | 1 | 5 Days | 25.4 | 180 | 32.5 | - | 0.52 | -16 | 25 | 51 | Black | ||
- | 1 | 5 Days | 25.4 | 180 | 32.5 | - | 0.52 | -16 | 25 | 51 | Blue | ||
- | 1 | 5 Days | 25.4 | 180 | 32.5 | - | 0.52 | -16 | 25 | 51 | Green | ||
- | 1 | 5 Days | 25.4 | 180 | 32.5 | 1 | 0.52 | -16 | - | 51 | Red |
Loading...
Max. Operating Pressure(MPa) | 1.6 | Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Outer layer | High-quality polyurethane material | Type | 837PU |
Min. burst pressure (MPa) | 6.4 | Area of application | Multi-purpose | Fitting series | 82 |
Customs tariff item number | 40093100 | Min. burst pressure (psi) | 940 | Pressure classification | Low pressure |
Substrate | High-strength textile yarn layer | Customs tariff weight per | 1 | Customs tariff country of origin | IT |