PARKER Push-Lok Hose 831

PARKER Push-Lok Hose 831

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
831-4-BLU-RL
831-6-RED-RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Min. burst pressure (MPa) Min. burst pressure (psi) Basic color

-

1 Quote 6.42.46512.70.112-469.71,400Blue

-

1 Quote 9.527515.90.162-6108.31,200Red

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::100 Inner layer Nitrile (NBR) Customs tariff weight unit kg
Outer layer High-quality synthetic rubber Type 831 Area of application Multi-purpose
Vacuum (kPa) 95 Fitting series 82 Customs tariff item number 40093100
Pressure classification Low pressure Substrate High-strength textile yarn layer Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support