Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
462-4 |
462-5 |
462-6 |
462-8 |
462-10 |
462-12 |
462-16 |
462-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 42.5 | 75 | 13.4 | - | 0.3 | -4 | 6 | 170 | 46/48 | 24,640 | DE | ||
- | 1 | 5 Days | 7.9 | 40 | 85 | 15 | - | 0.35 | -5 | 8 | 160 | 46/48 | 23,200 | IT | ||
- | 1 | 5 Days | 9.5 | 35 | 90 | 17.2 | 3/8 | 0.42 | -6 | - | 140 | 46/48 | 20,300 | DE | ||
- | 1 | 5 Days | 12.7 | 31 | 130 | 20.4 | - | 0.52 | -8 | 12 | 124 | 46/48 | 17,980 | DE | ||
- | 1 | 5 Days | 15.9 | 28 | 160 | 23.9 | - | 0.66 | -10 | 16 | 112 | 46/48 | 16,240 | IT | ||
- | 1 | 5 Days | 19.1 | 28 | 195 | 27.7 | - | 0.86 | -12 | 19 | 112 | 46/48 | 16,240 | IT | ||
- | 1 | 5 Days | 25.4 | 21 | 250 | 35.4 | - | 1.17 | -16 | 25 | 84 | 46/48 | 12,180 | IT | ||
- | 1 | 5 Days | 31.8 | 17.2 | 335 | 45.1 | - | 1.8 | -20 | 31 | 68.8 | 48 | 9,980 | IT |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 857-2SC/ISO 11237-2SC | Outer layer | Synthetic rubber | Type | 462 |
Area of application | Standard | Customs tariff item number | 40092100 | Pressure classification | Medium pressure |
Substrate | 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 |
Configure
Basic Attributes
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Nominal width(inch)
Customs tariff weight(kg)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Fitting series
Min. burst pressure (psi)
Customs tariff country of origin
Type
Filter by standard shipping days
Optional Attributes