Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
213-8
Part Number
|
---|
213-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Min. burst pressure (MPa) | Min. burst pressure (psi) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.72 € | 1 | 5 Days | 10 | 8.6 | 45 | 18.7 | 13/32 | -8 | 34 | 5,000 | US |
Loading...
Operating Temperature Range(°C) | -45::150 | Inner layer | Parker PKR elastomer inner layer | Customs tariff weight(kg) | 0 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | SAE J1402 AI | Outer layer | Synthetic rubber and black cotton braiding with 2 green stripes |
Type | 213 | Area of application | Commercial vehicles | Fitting series | 26 |
Customs tariff item number | 40092100 | Pressure classification | Low pressure | Substrate | 1 textile braid and 1 high-tensile steel wire braid |
Customs tariff weight per | 1 |
This page is PARKER Parkrimp No-Skive Hose 213, part number 213-8.
You can find the detail information about specifications and dimensions on part number 213-8.
Configure
Part Number |
---|
213-10 |
213-12 |
213-16 |
213-20 |
213-4 |
213-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Min. burst pressure (MPa) | Min. burst pressure (psi) | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.72 € | 1 | 5 Days | 12.5 | 6.9 | 55 | 21.1 | 1/2 | -10 | 28 | 4,000 | US | ||
213.92 € | 1 | 5 Days | 16 | 5.2 | 70 | 24.3 | 5/8 | -12 | 21 | 3,000 | US | ||
262.25 € | 1 | 5 Days | 22 | 2.8 | 90 | 30.6 | 7/8 | -16 | 11 | 1,600 | US | ||
399.60 € | 1 | 5 Days | 29 | 2.1 | 115 | 37.8 | 1.25 | -20 | 8 | 1,200 | MX | ||
145.22 € | 1 | 5 Days | 5 | 13.8 | 20 | 12.5 | 3/16 | -4 | 55 | 8,000 | US | ||
151.80 € | 1 | 5 Days | 6.3 | 10.3 | 25 | 14.1 | 1/4 | -5 | 41 | 6,000 | US |