PARKER ParLock Hose R42ST

PARKER ParLock Hose R42ST

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R42ST-10
R42ST-12
R42ST-16
R42ST-20
R42ST-24
R42ST-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Fitting series

-

1 5 Days 15.922528.5-1.329-1016V4

-

1 5 Days 19.128032-1.12-1219V4

-

1 5 Days 25.430039-2.3-1625V4

-

1 5 Days 31.840050.75-3.8-2031V6

-

1 5 Days 38.1500571.54.84-24-V6

-

1 5 Days 50.870071.5-7-3251V6

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 42 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight unit kg Norm ISO 3862-R15|SAE 100R15 Outer layer Synthetic rubber with special polyethylene coating
Type R42ST Min. burst pressure (MPa) 168 Area of application Extremely wear-resistant
Customs tariff item number 40092100 Min. burst pressure (psi) 24,000 Pressure classification High pressure
Substrate 4 or 6 spiral layers of high-tensile steel wire Customs tariff weight per 1,000 Customs tariff country of origin IT

Tech Support