PARKER Push-Lok Low Pressure Rubber High Temperature Multipurpose Hose

PARKER Push-Lok Low Pressure Rubber High Temperature Multipurpose Hose

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

836-10-RL

Part Number
836-10-RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 15.9 Max. Operating Pressure(MPa) 1.7 Minimum Bending Radius(mm) 150
O.D. D(Ø) 23.1 Operating Temperature Range(°C) -48::150 Inner layer Synthetic PKR rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Outer layer Blue synthetic PKR rubber in accordance with MSHA specifications
Size -10 Nominal width(mm) 16 Type 836
Min. burst pressure (MPa) 6.8 Area of application High temperatures Vacuum (kPa) 51
Fitting series 82 Customs tariff item number 40092100 Min. burst pressure (psi) 1,000
Pressure classification Low pressure Substrate High-strength textile yarn layer Customs tariff weight per 1
Customs tariff country of origin US

This page is PARKER Push-Lok Low Pressure Rubber High Temperature Multipurpose Hose, part number 836-10-RL.
You can find the detail information about specifications and dimensions on part number 836-10-RL.

Tech Support