PARKER Parkrimp No-Skive Hose 681

PARKER Parkrimp No-Skive Hose 681

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
681-4
681-5
681-6
681-8
681-10
681-12
681-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Operating Temperature Range
(°C)
Nominal width
(inch)
Customs tariff weight
(kg)
Outer layer Size Nominal width
(mm)
Min. burst pressure (MPa) Min. burst pressure (psi)

-

1 5 Days 6.47.54013.1-40~150-0.15Synthetic rubber in accordance with MSHA specifications-46304,360

-

1 5 Days 7.96.85014.6-40~100-0.16Synthetic rubber-58273,920

-

1 5 Days 9.56.36016.2-40~1003/80.19Synthetic rubber-6-253,640

-

1 5 Days 12.75.87019.9-40~100-0.24Synthetic rubber-812233,360

-

1 5 Days 15.959023.4-40~100-0.35Synthetic rubber-1016202,900

-

1 5 Days 19.14.511026.5-40~100-0.39Synthetic rubber-1219182,600

-

1 5 Days 25.4415033.4-40~100-0.59Synthetic rubber-1625162,320

Loading...

  1. 1

Basic information

Inner layer Synthetic rubber Customs tariff weight unit kg Norm EN 854-2TE
Type 681 Area of application Standard Fitting series Series 47 Nipples and Series 10064 Collars
Customs tariff item number 40093100 Pressure classification Low pressure Substrate 1 textile braid layer
Customs tariff weight per 1,000 Customs tariff country of origin IT

Tech Support