Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
801-4-BLK-RL |
801-4-GRN-RL |
801-8-BLU-RL |
801-8-RED-RL |
801-10-GRN-RL |
801-10-RED-RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Type | Min. burst pressure (MPa) | Vacuum (kPa) | Min. burst pressure (psi) | Basic color | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 6.4 | 2.4 | 65 | 12.7 | 0.107 | -4 | 6 | 801Plus | 9.7 | 95 | 1,400 | Black | DE | ||
- | 1 | Quote | 6.4 | 2.4 | 65 | 12.7 | 0.109 | -4 | 6 | 801Plus | 9.7 | 95 | 1,400 | Green | DE | ||
- | 1 | Quote | 12.7 | 2.1 | 125 | 19.8 | 0.225 | -8 | 12 | 801Plus | 8.4 | 95 | 1,200 | Blue | DE | ||
- | 1 | Quote | 12.7 | 2.1 | 125 | 19.8 | 0.225 | -8 | 12 | 801Plus | 8.4 | 95 | 1,200 | Red | DE | ||
- | 1 | Quote | 15.9 | 2.1 | 150 | 23 | 0 | -10 | 16 | 801PLUS | 8.4 | 51 | 1,200 | Green | IT | ||
- | 1 | Quote | 15.9 | 2.1 | 150 | 23 | 0.312 | -10 | 16 | 801Plus | 8.4 | 51 | 1,200 | Red | DE |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Outer layer | High-quality synthetic rubber | Area of application | Multi-purpose | Fitting series | 82 |
Customs tariff item number | 40093100 | Pressure classification | Low pressure | Substrate | High-strength textile yarn layer |
Customs tariff weight per | 1 |