PARKER Parkrimp No-Skive Hose 387ST (387ST-4)

PARKER Parkrimp No-Skive Hose 387ST 387ST-4

Product Details:

Manufacturer part number: 387ST-4

Brand: PARKER HANNIFIN

Price: 43.60

Delivery time: 5 Days


Technical Data:

I.D. d: 6.4 mm

Minimum Bending Radius: 50 mm

O.D. D: 13.4 Ø

Nominal width: 1/4 inch

Size: -4


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

387ST-4

Part Number
387ST-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Fitting series Customs tariff country of origin

43.60 €

1 5 Days 6.45013.41/4-4-43/48IT

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 21 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO 18752-AC/ISO 18752-CC
Outer layer Synthetic rubber with polyethylene outer layer Type 387ST Min. burst pressure (MPa) 84
Area of application GlobalCore Customs tariff item number 40092100 Min. burst pressure (psi) 12,000
Pressure classification Medium pressure Substrate 1 or 2 layers of high-tensile steel braiding (4 spiral layers for sizes -20 to 32) Customs tariff weight per 1,000

This page is PARKER Parkrimp No-Skive Hose 387ST, part number 387ST-4.
You can find the detail information about specifications and dimensions on part number 387ST-4.

Variation of this product

Part Number
387ST-16
387ST-20
387ST-24
387ST-32
387ST-6
387ST-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Fitting series Customs tariff country of origin

167.02 €

1 5 Days 25.415035.4--162543/48IT

319.74 €

1 5 Days 31.821046.3--203143/77US

424.78 €

1 5 Days 38.125052.8--243877US

681.66 €

1 5 Days 50.832066.2--325177US

50.02 €

1 5 Days 9.56517.4--61043/48IT

57.48 €

1 5 Days 12.79020.7--81243/48IT

Tech Support