Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
441-4 |
441-5 |
441-6 |
441-8 |
441-10 |
441-12 |
441-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 35 | 50 | 13.4 | 0.27 | -4 | 6 | 140 | 20,000 | ||
- | 1 | 5 Days | 7.9 | 29.7 | 55 | 15 | 0.32 | -5 | 8 | 118.8 | 17,000 | ||
- | 1 | 5 Days | 9.5 | 28 | 65 | 17.4 | 0.42 | -6 | 10 | 112 | 16,000 | ||
- | 1 | 5 Days | 12.7 | 24.5 | 90 | 20.7 | 0.5 | -8 | 12 | 98 | 14,000 | ||
- | 1 | 5 Days | 15.9 | 19.2 | 100 | 23.8 | 0.65 | -10 | 16 | 76.8 | 11,000 | ||
- | 1 | 5 Days | 19.1 | 15.7 | 120 | 27.8 | 0.8 | -12 | 19 | 62.8 | 9,000 | ||
- | 1 | 5 Days | 25.4 | 14 | 150 | 35.8 | 1.2 | -16 | 25 | 56 | 8,000 |
Loading...
Operating Temperature Range(°C) | -40::125 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | ISO 11237-R16|SAE 100R16 | Outer layer | Synthetic rubber | Type | 441 |
Area of application | Standard | Fitting series | 46/48 | Customs tariff item number | 40092100 |
Pressure classification | Medium pressure | Substrate | High-tensile steel wire braid | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |