Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
412-3 |
412-4 |
412-5 |
412-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 4.8 | 20 | 9.1 | 0.08 | -3 | 5 | ||
- | 1 | 5 Days | 6.4 | 25 | 11 | 0.14 | -4 | 6 | ||
- | 1 | 5 Days | 7.9 | 30 | 13 | 0.18 | -5 | 8 | ||
- | 1 | 5 Days | 9.5 | 40 | 14 | 0.23 | -6 | 10 |
Loading...
Max. Operating Pressure(MPa) | 12 | Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Outer layer | Synthetic rubber | Type | 412 |
Min. burst pressure (MPa) | 48 | Area of application | Use in pilot lines | Fitting series | Series 47 Nipples and Series 10049 Collars |
Customs tariff item number | 40092100 | Min. burst pressure (psi) | 6,800 | Pressure classification | Medium pressure |
Substrate | High-tensile steel wire braid | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |