PARKER Parkrimp No-Skive Hose 722TC (722TC-6)

PARKER Parkrimp No-Skive Hose 722TC 722TC-6

Product Details:

Manufacturer part number: 722TC-6

Brand: PARKER HANNIFIN

Price: 102.54

Delivery time: 5 Days


Technical Data:

I.D. d: 9.5 mm

Minimum Bending Radius: 65 mm

O.D. D: 19.9 Ø

Size: -6

Nominal width: 10 mm


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

722TC-6

Part Number
722TC-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Size Nominal width
(mm)
Customs tariff country of origin

102.54 €

1 5 Days 9.56519.9-610IT

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 28 Operating Temperature Range(°C) -40::125 Inner layer Nitrile (NBR)
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO 18752-CC
Outer layer Highly wear-resistant synthetic rubber in accordance with MSHA specifications Type 722TC Min. burst pressure (MPa) 112
Area of application GlobalCore Fitting series 43 Customs tariff item number 40092100
Min. burst pressure (psi) 16,000 Pressure classification High pressure Substrate 4 spiral layers of high-tensile steel wire
Customs tariff weight per 1,000

This page is PARKER Parkrimp No-Skive Hose 722TC, part number 722TC-6.
You can find the detail information about specifications and dimensions on part number 722TC-6.

Variation of this product

Part Number
722TC-10
722TC-12
722TC-16
722TC-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Size Nominal width
(mm)
Customs tariff country of origin

123.60 €

1 5 Days 15.910026.4-1016IT

140.43 €

1 5 Days 19.112030.7-1219DE

178.02 €

1 5 Days 25.415037.8-1625DE

104.26 €

1 5 Days 12.79022.7-812DE

Tech Support