PARKER Parkrimp No-Skive Hose 493

PARKER Parkrimp No-Skive Hose 493

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
493-4
493-4-BLU
493-4-BLU-RL
493-4-RL
493-5
493-5-BLU
493-5-BLU-RL
493-5-RL
493-6
493-6-BLU
493-6-BLU-RL
493-6-RL
493-8
493-8-BLU
493-8-BLU-RL
493-8-RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Min. burst pressure (MPa) Min. burst pressure (psi) Customs tariff weight per Basic color

-

1 5 Days 6.4206013.4-0.18-46608,6951,000-

-

1 5 Days 6.4206013.4-0.18-46608,6951,000Blue

-

1 5 Days 6.4206013.4-0.18-46608,6951Blue

-

1 5 Days 6.4206013.4-0.18-46608,6951-

-

1 5 Days 7.9207515-0.248-58608,6951,000-

-

1 5 Days 7.92075155/160.21-5-608,6951Blue

-

1 5 Days 7.9207515-0.21-58608,6951Blue

-

1 5 Days 7.9207515-0.21-58608,6951-

-

1 5 Days 9.5209017.4-0.25-610608,6951,000-

-

1 5 Days 9.5209017.4-0.25-610608,6951Blue

-

1 5 Days 9.5209017.4-0.25-610608,6951Blue

-

1 5 Days 9.5209017.4-0.25-610608,6951-

-

1 5 Days 12.717.511020.6-0.378-81252.57,6081,000-

-

1 5 Days 12.717.511020.6-0.33-81252.57,6081Blue

-

1 5 Days 12.717.511020.6-0.33-81252.57,6081Blue

-

1 5 Days 12.717.511020.6-0.384-81252.57,6081-

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) null::120 Inner layer Synthetic rubber Customs tariff weight unit kg
Outer layer Black or blue synthetic rubber Type 493 Area of application High-pressure cleaners
Fitting series 48 Customs tariff item number 40092100 Pressure classification Medium pressure
Substrate High-tensile steel wire braid Customs tariff country of origin IT

Tech Support