Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
462TC-24
Part Number
|
---|
462TC-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | Customs tariff weight per | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
233.95 € | 1 | 5 Days | 38.1 | 14.6 | 400 | 52 | - | 2.2 | -24 | 38 | 58.4 | 48 | 8,472 | 1,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 857-2SC/ISO 11237-2SC | Outer layer | Synthetic rubber in accordance with MSHA specifications | Type | 462TC |
Area of application | Highly wear-resistant, MSHA approval | Customs tariff item number | 40092100 | Pressure classification | Medium pressure |
Substrate | 2 layers of high-tensile steel braiding | Customs tariff country of origin | IT |
This page is PARKER Parkrimp No-Skive Hose 462TC, part number 462TC-24.
You can find the detail information about specifications and dimensions on part number 462TC-24.
Configure
Basic Attributes
Nominal width(inch)
Type
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Customs tariff weight(kg)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Fitting series
Min. burst pressure (psi)
Customs tariff weight per
Filter by standard shipping days
Optional Attributes
Part Number |
---|
462TC-12 |
462TC-16 |
462TC-20 |
462TC-32 |
462TC-4 |
462TC-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | Customs tariff weight per |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.11 € | 1 | 5 Days | 19.1 | 28 | 195 | 27.7 | - | 0.86 | -12 | 19 | 112 | 46/48 | 16,240 | 1,000 | ||
125.29 € | 1 | 5 Days | 25.4 | 21 | 250 | 35.4 | - | 1.17 | -16 | 25 | 84 | 46/48 | 12,180 | 1,000 | ||
199.85 € | 1 | 5 Days | 31.8 | 17.2 | 335 | 45.1 | - | 1.8 | -20 | 31 | 68.8 | 48 | 9,980 | 1,000 | ||
295.26 € | 1 | 5 Days | 50.8 | 11.2 | 500 | 64 | - | 2.9 | -32 | 51 | 44.8 | 48 | 6,496 | 1,000 | ||
48.12 € | 1 | 5 Days | 6.4 | 42.5 | 75 | 13.4 | - | 0.3 | -4 | 6 | 170 | 46/48 | 24,640 | 1,000 | ||
360.25 € | 1 | 5 Days | 63.5 | 7 | 760 | 76 | - | 3 | -40 | 63 | 28 | 48 (2 parts) | 4,060 | 1 |