Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
787-8 |
787-10 |
787-12 |
787-16 |
787-20 |
787-24 |
787-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Outer layer | Size | Nominal width (mm) | Fitting series | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12.7 | 90 | 21.1 | - | Synthetic rubber | -8 | 12 | 73 | DE | ||
- | 1 | 5 Days | 15.9 | 100 | 23.9 | - | Synthetic rubber | -10 | 16 | 77 | IT | ||
- | 1 | 5 Days | 19.1 | 120 | 27.9 | - | Synthetic rubber | -12 | 19 | 77 | IT | ||
- | 1 | 5 Days | 25.4 | 150 | 35.7 | - | Synthetic rubber | -16 | 25 | 77 | IT | ||
- | 1 | 5 Days | 31.8 | 210 | 44.9 | 1.25 | Synthetic rubber | -20 | - | 77 | US | ||
- | 1 | 5 Days | 38.1 | 255 | 52.8 | - | Synthetic rubber | -24 | 38 | 77 | US | ||
- | 1 | 5 Days | 50.8 | 318 | 67.6 | - | Synthetic rubber with special polyethylene coating | -32 | 51 | 77 | US |
Loading...
Max. Operating Pressure(MPa) | 35 | Operating Temperature Range(°C) | -40::100 | Inner layer | Parker synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | ISO 18752-BC |
Type | 787 | Min. burst pressure (MPa) | 140 | Area of application | GlobalCore Compact Spiral |
Customs tariff item number | 40092100 | Min. burst pressure (psi) | 20,000 | Pressure classification | High pressure |
Substrate | 4 or 6 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |