Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
462ST-4 |
462ST-5 |
462ST-6 |
462ST-8 |
462ST-10 |
462ST-12 |
462ST-16 |
462ST-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 42.5 | 75 | 13.4 | 0.3 | -4 | 6 | 170 | 46/48 | 24,640 | ||
- | 1 | 5 Days | 7.9 | 40 | 85 | 15 | 0.35 | -5 | 8 | 160 | 46/48 | 23,200 | ||
- | 1 | 5 Days | 9.5 | 35 | 90 | 17.2 | 0.42 | -6 | 10 | 140 | 46/48 | 20,300 | ||
- | 1 | 5 Days | 12.7 | 31 | 125 | 20.4 | 0.52 | -8 | 12 | 124 | 46/48 | 17,980 | ||
- | 1 | 5 Days | 15.9 | 28 | 160 | 23.9 | 0.66 | -10 | 16 | 112 | 46/48 | 16,240 | ||
- | 1 | 5 Days | 19.1 | 28 | 195 | 27.7 | 0.86 | -12 | 19 | 112 | 46/48 | 16,240 | ||
- | 1 | 5 Days | 25.4 | 21 | 250 | 35.4 | 1.17 | -16 | 25 | 84 | 46/48 | 12,180 | ||
- | 1 | 5 Days | 31.8 | 17.2 | 335 | 45.1 | 1.8 | -20 | 31 | 68.8 | 48 | 9,980 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 857-2SC/ISO 11237-2SC | Outer layer | Synthetic rubber with polyethylene outer layer | Type | 462ST |
Area of application | Extremely wear-resistant | Customs tariff item number | 40092100 | Pressure classification | Medium pressure |
Substrate | 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |
Configure