PARKER Parkrimp No-Skive Hose 387TC (387TC-20)

PARKER Parkrimp No-Skive Hose 387TC 387TC-20

Product Details:

Manufacturer part number: 387TC-20

Brand: PARKER HANNIFIN

Price: 266.45

Delivery time: 5 Days


Technical Data:

I.D. d: 31.8 mm

Minimum Bending Radius: 210 mm

O.D. D: 46.3 Ø

Nominal width: - inch

Size: -20


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

387TC-20

Part Number
387TC-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Fitting series Customs tariff country of origin

266.45 €

1 5 Days 31.821046.3--203143/77US

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 21 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight(kg) 0 Customs tariff weight unit kg Norm ISO 18752-AC/ISO 18752-CC
Outer layer Synthetic rubber in accordance with MSHA specifications Type 387TC Min. burst pressure (MPa) 84
Area of application GlobalCore Customs tariff item number 40092100 Min. burst pressure (psi) 12,000
Pressure classification Medium pressure Substrate 1 or 2 layers of high-tensile steel braiding (4 spiral layers for sizes -20 to 32) Customs tariff weight per 1,000

This page is PARKER Parkrimp No-Skive Hose 387TC, part number 387TC-20.
You can find the detail information about specifications and dimensions on part number 387TC-20.

Variation of this product

Part Number
387TC-10
387TC-12
387TC-16
387TC-24
387TC-32
387TC-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Size Nominal width
(mm)
Fitting series Customs tariff country of origin

64.11 €

1 5 Days 15.910023.9--101643/48IT

77.82 €

1 5 Days 19.112027.8--121943/48IT

139.18 €

1 5 Days 25.415035.4--162543/48IT

353.98 €

1 5 Days 38.125052.81.5-24-77US

568.05 €

1 5 Days 50.832066.2--325177US

36.34 €

1 5 Days 6.45013.4--4643/48DE

Tech Support