SKF Hydraulic Pump TMJL 50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMJL 50

Part Number
TMJL 50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Rated Pressure(MPa) 50 Stroke(mm) 3.5 Customs tariff — weight(kg) 17.794
Weight(g) 12000.0 Oil volume in cm³ 2,700 Hose length(mm) 3.000
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84839020
Quick connection nipple G 1/4 Customs tariff — country of origin DE

This page is SKF Hydraulic Pump TMJL 50, part number TMJL 50.
You can find the detail information about specifications and dimensions on part number TMJL 50.

Tech Support