SKF Hand Pump 728619 E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

728619 E

Part Number
728619 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Rated Pressure(MPa) 150 Stroke(mm) 1.0 Customs tariff — weight(kg) 21.572
Weight(g) 11400.0 Oil volume in cm³ 2,550 Hose length(mm) 3.000
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82055980
Quick connection nipple G 1/4 Customs tariff — country of origin DE

This page is SKF Hand Pump 728619 E, part number 728619 E.
You can find the detail information about specifications and dimensions on part number 728619 E.

Tech Support