SKF Simplex Sprocket 3 / 8" × 7 / 32" for 06B-1 Chains

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 06B-1A30

Part Number
PHS 06B-1A30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Number of Teeth(T) 30 Number of Tracks 1 Shaft Bore Dia. D(mm) 10
Material Steel Customs tariff — weight(kg) 0.218 Design European
Customs tariff — weight per 1 Customs tariff — weight unit kg Total width L(mm) 10
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 7/32
Inner width b1(mm) 5.72 Hardened teeth (yes / no) No Pitch (inch) p(inch) 3/8
Type 06B-1 Pitch circle diameter(mm) 91.12 Customs tariff — country of origin DE
Pitch p(mm) 9.525 Hub (yes / no) No

This page is SKF Simplex Sprocket 3 / 8" × 7 / 32" for 06B-1 Chains, part number PHS 06B-1A30.
You can find the detail information about specifications and dimensions on part number PHS 06B-1A30.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360