Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PHS 16B-1BH10 |
PHS 16B-1BH11 |
PHS 16B-1BH12 |
PHS 16B-1BH13 |
PHS 16B-1BH14 |
PHS 16B-1BH15 |
PHS 16B-1BH16 |
PHS 16B-1BH17 |
PHS 16B-1BH18 |
PHS 16B-1BH19 |
PHS 16B-1BH20 |
PHS 16B-1BH24 |
PHS 16B-1BH25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Total width L (mm) | Pitch circle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 34 | 16 | 0.829 | 55 | 35 | 82.19 | ||
- | 1 | 5 Days | 11 | 38 | 16 | 1.139 | 61 | 40 | 90.14 | ||
- | 1 | 5 Days | 12 | 44 | 16 | 1.439 | 69 | 40 | 98.14 | ||
- | 1 | 5 Days | 13 | 48 | 16 | 1.758 | 78 | 40 | 106.12 | ||
- | 1 | 5 Days | 14 | 53 | 16 | 2.078 | 84 | 40 | 114.15 | ||
- | 1 | 5 Days | 15 | 58 | 16 | 2.458 | 92 | 40 | 122.17 | ||
- | 1 | 5 Days | 16 | 64 | 20 | 3.128 | 100 | 45 | 130.2 | ||
- | 1 | 5 Days | 17 | 70 | 20 | 3.302 | 100 | 45 | 138.22 | ||
- | 1 | 5 Days | 18 | 70 | 20 | 3.512 | 100 | 45 | 146.28 | ||
- | 1 | 5 Days | 19 | 70 | 20 | 3.752 | 100 | 45 | 154.33 | ||
- | 1 | 5 Days | 20 | 70 | 20 | 3.992 | 100 | 45 | 162.38 | ||
- | 1 | 5 Days | 24 | 70 | 20 | 5.775 | 100 | 50 | 194.59 | ||
- | 1 | 5 Days | 25 | 70 | 20 | 6.085 | 110 | 50 | 202.66 |
Loading...
Number of Tracks | 1 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Tooth width(mm) | 16.18 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Inner width b1(mm) | 17 |
Hardened teeth (yes / no) | Yes | Pitch (inch) p(inch) | 1 | Type | 16B-1 |
Customs tariff — country of origin | DE | Pitch p(mm) | 25.4 | Hub (yes / no) | Yes |