Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PHS 08B-2BH17 |
PHS 08B-2BH21 |
PHS 08B-2BH25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Total width L (mm) | Pitch circle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 30 | 14 | 0.673 | 54 | 35 | 69.11 | ||
- | 1 | 5 Days | 21 | 40 | 16 | 1.249 | 70 | 40 | 85.22 | ||
- | 1 | 5 Days | 25 | 50 | 16 | 1.768 | 80 | 40 | 101.33 |
Loading...
Number of Tracks | 2 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Tooth width(mm) | 7.24 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Internal width (inch) b1(inch) | 5/16 |
Inner width b1(mm) | 7.75 | Hardened teeth (yes / no) | Yes | Pitch (inch) p(inch) | 1/2 |
Type | 08B-2 | Customs tariff — country of origin | DE | Pitch p(mm) | 12.7 |
Hub (yes / no) | Yes | Total width across all teeth(mm) | 21.13 |