HYDAC Filter Element D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1250304
1250486
1250487
1250488
1250489
1250490
1250491
1250492
1250493
1250494
1250495
1251655
1252722
1252894
1252896
1252898
1252900
1252902
1252904
1252906
1252908
1253012
1253038
1253040
1253042
1253044
1253046
1253048
1253050
1253052
1253054
1253056
1253058
1253060
1253062
1253064
1253066
1253068
1253070
1253072
1253074
1253076
1253078
1253080
1253082
1253084
1253086
1253088
1253090
1253092
1253094
1253096
1253098
1253100
1253102
1253104
1253106
1253108
1253110
1253112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Design size Filter material Filter rating (µm)

-

1 5 Days 0160W/HC200

-

1 5 Days 0.07830BN4HC10

-

1 5 Days 0.12160ON10

-

1 5 Days 0.186110ON10

-

1 5 Days 0.222140ON10

-

1 5 Days 0.271160ON10

-

1 5 Days 0.379240ON10

-

1 5 Days 0.738280ON10

-

1 5 Days 0.575330ON10

-

1 5 Days 0.79500ON10

-

1 5 Days 1.059660ON10

-

1 5 Days 0140W/HC50

-

1 5 Days 0.796280W200

-

1 5 Days 1.753990ON3

-

1 5 Days 1.889990ON5

-

1 5 Days 1.903990ON10

-

1 5 Days 1.746990ON20

-

1 5 Days 2.1141320ON3

-

1 5 Days 2.3681320ON5

-

1 5 Days 2.6351320ON10

-

1 5 Days 2.3511320ON20

-

1 5 Days 055ON5

-

1 5 Days 0.14860BH4HC3

-

1 5 Days 0.14860BH4HC5

-

1 5 Days 0.14760BH4HC10

-

1 5 Days 0.14760BH4HC20

-

1 5 Days 0.366110BH4HC3

-

1 5 Days 0.366110BH4HC5

-

1 5 Days 0.368110BH4HC10

-

1 5 Days 0.366110BH4HC20

-

1 5 Days 0.443140BH4HC3

-

1 5 Days 0.446140BH4HC5

-

1 5 Days 0.442140BH4HC10

-

1 5 Days 0.443140BH4HC20

-

1 5 Days 0.554160BH4HC3

-

1 5 Days 0.554160BH4HC5

-

1 5 Days 0.552160BH4HC10

-

1 5 Days 0.553160BH4HC20

-

1 5 Days 0.68240BH4HC3

-

1 5 Days 0.727240BH4HC5

-

1 5 Days 0.743240BH4HC10

-

1 5 Days 0.745240BH4HC20

-

1 5 Days 1.343280BH4HC3

-

1 5 Days 1.399280BH4HC5

-

1 5 Days 1.24280BH4HC10

-

1 5 Days 1.33280BH4HC20

-

1 5 Days 1.142330BH4HC3

-

1 5 Days 1.12330BH4HC5

-

1 5 Days 1.124330BH4HC10

-

1 5 Days 1.12330BH4HC20

-

1 5 Days 1.318500BH4HC3

-

1 5 Days 1.61500BH4HC5

-

1 5 Days 1.6500BH4HC10

-

1 5 Days 1.604500BH4HC20

-

1 5 Days 1.831660BH4HC3

-

1 5 Days 1.874660BH4HC5

-

1 5 Days 1.881660BH4HC10

-

1 5 Days 1.998660BH4HC20

-

1 5 Days 2.776990BH4HC3

-

1 5 Days 2.907990BH4HC5

Loading...

Basic information

Customs tariff weight unit kg Type D Customs tariff item number 84212980
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

Tech Support