Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1250978 |
1261326 |
1265485 |
305452 |
318858 |
319773 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Type of connection | Filter material | Filter rating (µm) | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 2.3 | Flange connection | BN | 10 | ||
- | 1 | Quote | 2.1 | Welded connection | BN | 10 | ||
- | 1 | Quote | 2.1 | Welded connection | BN | 3 | ||
- | 1 | Quote | 2.17 | Flange connection | P | 10 | ||
- | 1 | Quote | 2.3 | Flange connection | BN | 3 | ||
- | 1 | Quote | 2 | Welded connection | P | 10 |
Loading...
Clogging indicator design | No connection possible | Customs tariff weight unit | kg | Design size | 162 |
---|---|---|---|---|---|
Type | BL | Customs tariff item number | 84213925 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |