Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7202AVG |
7204AVG |
7205AVG |
7206AVG |
7208AVG |
7301AVG |
7305AVG |
7309AVG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Thickness s (mm) | Roller bearing designation | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.002 | 31.8 | 2 | 7202 | 15 | ||
- | 2 | 5 Days | 0.003 | 41.2 | 2 | 7204 | 20 | ||
- | 2 | 5 Days | 0.004 | 47 | 2.5 | 7205 | 25 | ||
- | 2 | 5 Days | 0.005 | 56.2 | 2.5 | 7206 | 30 | ||
- | 2 | 5 Days | 0.008 | 72.7 | 3 | 7208 | 40 | ||
- | 2 | 5 Days | 0.002 | 32.7 | 2 | 7301 | 12 | ||
- | 2 | 5 Days | 0.005 | 54.8 | 2.5 | 7305 | 25 | ||
- | 2 | 5 Days | 0.013 | 90.8 | 3 | 7309 | 45 |
Loading...
Design | AVG | Customs tariff weight unit | kg | Type | NILOS ring |
---|---|---|---|---|---|
Customs tariff weight Pro | 1 | Engineering material | Zinc-plated special strip steel | Customs tariff article number | 73269098 |
Customs tariff country of origin | DE |