SKF self-aligning roller bearings with cylindrical bore, open-type (22205 E)

SKF self-aligning roller bearings with cylindrical bore, open-type 22205 E

Product Details:

Manufacturer part number: 22205 E

Brand: SKF

Price: 62.54

Delivery time: 5 Days


Technical Data:

I.D. d: 25 mm

O.D. D: 52 mm

Width B: 18 mm

Rotational Speed: 17000 1/min

Basic Load Rating, Dynamic Rating: 49000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22205 E

Part Number
22205 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bore Customs tariff — weight
(kg)
Clamping sleeve Width of lubrication groove
(mm)
r (min.)
(mm)
Internal diameter of sleeve d1
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Withdrawal sleeve Width of lubrication bore
(mm)
Bearing clearance identifier

62.54 €

1 5 Days 255218170004900044000Cylindrical0.174-3.71-4.75222..0631.244.213,000-2CN

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Size Standards Metric System Design Self-aligning roller bearings
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84823000
Cage designation Two window-type cages made of sheet steel Marking cover / seal None Customs tariff — country of origin DE
Cage material Sheet steel

This page is SKF self-aligning roller bearings with cylindrical bore, open-type, part number 22205 E.
You can find the detail information about specifications and dimensions on part number 22205 E.

Variation of this product

Part Number
21309 EK
21310 E/C3
21310 EK
22205 E/C3
22205 EK
22206 E/C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bore Customs tariff — weight
(kg)
Clamping sleeve Width of lubrication groove
(mm)
r (min.)
(mm)
Internal diameter of sleeve d1
(mm)
Fatigue limit load Pu
(kN)
Model series Bore code Shoulder dimension d2
(mm)
Shoulder dimension D1
(mm)
Reference speed rpm Withdrawal sleeve Width of lubrication bore
(mm)
Bearing clearance identifier

104.20 €

1 5 Days 45100258500125000127000Tapered0.956H 3095.51.54013.7213..0965.3886,300AH 3093CN

113.62 €

1 5 Days 50110277500156000166000Cylindrical1.288-5.52-18.6213..1071.696.85,600-3C3

119.80 €

1 5 Days 50110277500156000166000Tapered1.27H 3105.524518.6213..1071.696.85,600AHX 3103CN

62.54 €

1 5 Days 255218170004900044000Cylindrical0.174-3.71-4.75222..0731.244.213,000-2C3

62.54 €

1 5 Days 255218170004900044000Tapered0.17H 3053.71204.75222..0831.244.213,000-2CN

63.20 €

1 5 Days 306220140006400060000Cylindrical0.276-3.71-6.4222..0637.55310,000-2C3

Tech Support