• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Parker R42 ParLock Hose (R42-10)

Parker R42 ParLock Hose R42-10

Product Details:

Manufacturer part number: R42-10

Brand: PARKER HANNIFIN

Price: 128.15

Delivery time: 5 Days


Technical Data:

I.D. d: 15.9 mm

Minimum Bending Radius: 225 mm

O.D. D: 28.5 Ø

Nominal width: - inch

Customs tariff weight: 1.39 kg


(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R42-10

Part Number
R42-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Fitting series

128.15 €

1 5 Days 15.922528.5-1.39-1016V4

Loading...

  1. 1

Basic information

Max. Operating Pressure(MPa) 42 Operating Temperature Range(°C) -40::125 Inner layer Synthetic rubber
Customs tariff weight unit kg Norm ISO 3862-R15|SAE 100R15 Outer layer Synthetic rubber
Type R42 Min. burst pressure (MPa) 168 Area of application Standard
Customs tariff item number 40092100 Min. burst pressure (psi) 24,000 Pressure classification High pressure
Substrate 4 or 6 spiral layers of high-tensile steel wire Customs tariff weight per 1,000 Customs tariff country of origin IT

This page is Parker R42 ParLock Hose, part number R42-10.
You can find the detail information about specifications and dimensions on part number R42-10.

Variation of this product

Part Number
R42-12
R42-16
R42-20
R42-24
R42-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Fitting series

173.14 €

1 5 Days 19.1280323/41.7-12-V4

223.42 €

1 5 Days 25.430039-2.3-1625V4

397.05 €

1 5 Days 31.840050.75-3.8-2031V6

544.06 €

1 5 Days 38.150057-4.8-2438V6

787.86 €

40 5 Days 50.870071.5-7-3251V6

Tech Support