Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
H31-4 |
H31-6 |
H31-8 |
H31-10 |
H31-12 |
H31-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Fitting series | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 50 | 120 | 17.8 | - | 0.73 | -4 | 6 | 200 | VS | 29,000 | ||
- | 1 | 5 Days | 9.5 | 44.5 | 130 | 21.4 | - | 0.91 | -6 | 10 | 178 | VS | 25,800 | ||
- | 1 | 5 Days | 12.7 | 41.5 | 180 | 24.6 | 1/2 | 1.08 | -8 | - | 166 | VS | 24,000 | ||
- | 1 | 5 Days | 15.9 | 39 | 225 | 28.5 | - | 1.39 | -10 | 16 | 156 | V4 | 22,600 | ||
- | 1 | 5 Days | 19.1 | 35 | 280 | 32 | 3/4 | 1.38 | -12 | - | 140 | V4 | 20,300 | ||
- | 1 | 5 Days | 25.4 | 31 | 355 | 39.7 | - | 1.86 | -16 | 25 | 124 | V4 | 18,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 856-4SP/ISO 3862-4SP | Outer layer | Synthetic rubber | Type | H31 |
Area of application | Standard | Customs tariff item number | 40092100 | Pressure classification | High pressure |
Substrate | 4 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |
Configure
Basic Attributes
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Nominal width(inch)
Customs tariff weight(kg)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Fitting series
Min. burst pressure (psi)
Type
Filter by standard shipping days
Optional Attributes