Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TR42-14HD |
TR47-12HD |
TR47-17HD |
TR52-14HD |
TR57-21HD |
TR62-15HD |
TR62-19HD |
TR63-24HD |
TR72-26HD |
TR79-20HD |
TR79-31HD |
TR85-33HD |
TR89-21HD |
TR90-37HD |
TR93-24HD |
TR97-31HD |
TR97-35HD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Stroke (mm) | Max. Energy Capacity (W₃ Nm/cycle) | Max. Energy Capacity (Emergency Stop) (W₃ Nm/cycle) | |
---|---|---|---|---|---|---|---|
54.11 € | 1 | Available | 5 Days | 14 | 405 | 567 | |
54.11 € | 1 | Available | Quote | 12 | 857 | 1200 | |
54.51 € | 1 | Available | 5 Days | 17 | 850 | 1190 | |
55.11 € | 1 | Available | 5 Days | 14 | 1634 | 2288 | |
68.60 € | 1 | Available | Quote | 21 | 1194 | 1672 | |
67.42 € | 1 | Available | 5 Days | 15 | 1790 | 2506 | |
68.60 € | 1 | Available | 5 Days | 19 | 2940 | 4116 | |
69.02 € | 1 | Available | Quote | 24 | 2061 | 2885 | |
86.75 € | 1 | Available | Quote | 26 | 1700 | 2380 | |
87.54 € | 1 | Available | Quote | 20 | 2794 | 3912 | |
87.15 € | 1 | Available | Quote | 31 | 2975 | 4165 | |
110.31 € | 1 | Available | Quote | 33 | 2526 | 3536 | |
88.55 € | 1 | Available | Quote | 21 | 4438 | 6213 | |
110.51 € | 1 | Available | Quote | 37 | 3780 | 5292 | |
99.43 € | 1 | Available | Quote | 24 | 3421 | 4789 | |
100.42 € | 1 | Available | Quote | 31 | 7738 | 10833 | |
129.08 € | 1 | Available | Quote | 35 | 2821 | 3949 |
Loading...
Main Body Material | Polyester | Operating Temperature Range(°C) | -40::90 |
---|
Configure
Basic Attributes
Max. Stroke(mm)
Max. Energy Capacity(W₃ Nm/cycle)
Max. Energy Capacity (Emergency Stop)(W₃ Nm/cycle)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes