Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DVC-32-50EU-[A,B,C,D,E][A,B,C,D,E]-P |
DVC-32-50EU-[A,B,C,D,E][A,B,C,D,E]-P |
DVC-32-100EU-[A,B,C,D,E][A,B,C,D,E]-M |
DVC-32-100EU-[A,B,C,D,E][A,B,C,D,E]-N |
DVC-32-100EU-[A,B,C,D,E][A,B,C,D,E]-P |
DVC-32-100EU-[A,B,C,D,E][A,B,C,D,E]-P |
DVC-32-150EU-[A,B,C,D,E][A,B,C,D,E]-M |
DVC-32-150EU-[A,B,C,D,E][A,B,C,D,E]-N |
DVC-32-150EU-[A,B,C,D,E][A,B,C,D,E]-P |
DVC-32-150EU-[A,B,C,D,E][A,B,C,D,E]-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Length (mm) | Compression Force (N) | Piston Rod End Fitting | Body End Fitting | Damping Direction | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 240 | 2000 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions | ||
- | 1 | 5 Days | 50 | 240 | 2000 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions | ||
- | 1 | Quote | 100 | 340 | 1670 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping on out stroke only | ||
- | 1 | Quote | 100 | 340 | 1670 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping on in stroke only | ||
- | 1 | 5 Days | 100 | 340 | 1670 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions | ||
- | 1 | 5 Days | 100 | 340 | 1670 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions | ||
- | 1 | Quote | 150 | 440 | 1335 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping on out stroke only | ||
- | 1 | Quote | 150 | 440 | 1335 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping on in stroke only | ||
- | 1 | 5 Days | 150 | 440 | 1335 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions | ||
- | 1 | 5 Days | 150 | 440 | 1335 | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Angle Ball Joint / Clevis Fork / Eye / Stud Thread / Swivel Eye | Damping in both directions |
Loading...
Diameter | 32 |
---|
Configure
Basic Attributes
Stroke(mm)
Length(mm)
Compression Force(N)
Piston Rod End Fitting
Body End Fitting
Damping Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes