Rubber-metal buffers / conical / external thread, steel / NBR / 25150 / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25150.0819
25150.0820
25150.0821
25150.0825
25150.0826
25150.0827
25150.0832
25150.0833
25150.0834
25150.0838
25150.0839
25150.0840
25150.0850
25150.0851
25150.0852
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
l
(mm)
l₁
(mm)
d₂ Weight
(g)
l₂
(mm)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

1.53 €

1 1 Day ~ 4110616M586d1=19 mm / d2=M5 / l2=6 mm / steel121916~ 28

1.53 €

1 1 Day ~ 41101016M5810d1=19 mm / d2=M5 / l2=10 mm / steel121916~ 28

1.53 €

1 1 Day ~ 41102016M5920d1=19 mm / d2=M5 / l2=20 mm / steel121916~ 28

1.79 €

1 1 Day ~ 5.25430820.5M6168d1=25 mm / d2=M6 / l2=8 mm / steel16.52520.5~ 82

1.79 €

1 1 Day ~ 5.254301220.5M61712d1=25 mm / d2=M6 / l2=12 mm / steel16.52520.5~ 82

1.79 €

1 1 Day ~ 5.254302520.5M61925d1=25 mm / d2=M6 / l2=25 mm / steel16.52520.5~ 82

3.75 €

1 1 Day ~ 6.59101026M83010d1=32 mm / d2=M8 / l2=10 mm / steel213226~ 140

3.75 €

1 1 Day ~ 6.59101626M83216d1=32 mm / d2=M8 / l2=16 mm / steel213226~ 140

3.75 €

1 1 Day ~ 6.59103026M83730d1=32 mm / d2=M8 / l2=30 mm / steel213226~ 140

4.76 €

1 1 Day ~ 9.512001032M84710d1=38 mm / d2=M8 / l2=10 mm / steel24.53832~ 125

4.76 €

1 1 Day ~ 9.512001632M84916d1=38 mm / d2=M8 / l2=16 mm / steel24.53832~ 125

4.76 €

1 1 Day ~ 9.512003032M85230d1=38 mm / d2=M8 / l2=30 mm / steel24.53832~ 125

6.49 €

1 1 Day ~ 10.516201243M1010012d1=50 mm / d2=M10 / l2=12 mm / steel325043~ 155

6.49 €

1 1 Day ~ 10.516202043M1010320d1=50 mm / d2=M10 / l2=20 mm / steel325043~ 155

6.49 €

1 1 Day ~ 10.516204043M1011440d1=50 mm / d2=M10 / l2=40 mm / steel325043~ 155

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Steel. zinc-plated by galvanization. passivated Body NBR
Screw Steel. zinc-plated by galvanization. passivated Conflict Minerals free Yes Temperature max.(°C) 80
For finish picture 2 RoHS-compliant Yes Branch engine manufacturing|institution. laboratory
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360