Rubber-metal buffers / cylindrical / washer, through hole, steel / Rubber / 25150.11 / HALDER (25150.1125)

Rubber-metal buffers / cylindrical / washer, through hole, steel / Rubber / 25150.11 / HALDER 25150.1125

Product Details:

Manufacturer part number: 25150.1125

Brand: HALDER

Price: 1.83

Delivery time: 1 Day


Technical Data:

Spring range: 1 mm

Load capacity max.: 1870 N

Weight: 5 g

Nominal dimension: d1=25 mm / h=3 mm

d₁ [±1.5]: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25150.1125

Part Number
25150.1125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
Weight
(g)
Nominal dimension d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)
d₃ [+0.5]
(mm)
d₂ [+0.5]
(mm)
s₁
(mm)

1.83 €

1 1 Day 118705d1=25 mm / h=3 mm25318707.541.5

Loading...

  1. 1

Basic information

Support washer Steel. zinc-plated by galvanization. passivated Body NBR Conflict Minerals free Yes
Temperature max.(°C) 120 s₂(mm) 1.1 For finish picture 1
RoHS-compliant Yes Branch test machines. waages|institution. laboratory Temperature min.(°C) -30
Function strike|place|compensate|absorb Preferential Origin CE

This page is Rubber-metal buffers / cylindrical / washer, through hole, steel / Rubber / 25150.11 / HALDER, part number 25150.1125.
You can find the detail information about specifications and dimensions on part number 25150.1125.

Variation of this product

Part Number
25150.1119
25150.1120
25150.1121
25150.1126
25150.1127
25150.1132
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
Weight
(g)
Nominal dimension d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)
d₃ [+0.5]
(mm)
d₂ [+0.5]
(mm)
s₁
(mm)

1.64 €

1 1 Day 1.74803d1=19 mm / h=3 mm1932827.541.5

1.76 €

1 1 Day 1.753734d1=19 mm / h=7 mm1972137.541.5

1.93 €

1 1 Day 3.52406d1=19 mm / h=14 mm1914687.541.5

2.03 €

1 1 Day 26988d1=25 mm / h=8 mm2583497.541.5

2.34 €

1 1 Day 454012d1=25 mm / h=16 mm25161357.541.5

2.49 €

1 1 Day 1168012d1=32 mm / h=4 mm3241680952

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360