Rubber-metal buffers / conical / external thread, stainless steel / NBR / 25150.10 / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25150.1019
25150.1020
25150.1021
25150.1025
25150.1026
25150.1027
25150.1032
25150.1033
25150.1034
25150.1038
25150.1039
25150.1040
25150.1050
25150.1051
25150.1052
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring range
(mm)
Load capacity max.
(N)
l
(mm)
l₁
(mm)
d₂ Weight
(g)
l₂
(mm)
Nominal dimension d₃
(mm)
d₁ [±1.5]
(mm)
h
(mm)
Spring rate
(N/mm)

4.19 €

1 1 Day ~ 4110616M586d1=19 mm / d2=M5 / l2=6 mm / stainless steel121916~ 28

4.19 €

1 1 Day ~ 41101016M5810d1=19 mm / d2=M5 / l2=10 mm / stainless steel121916~ 28

4.19 €

1 1 Day ~ 41102016M5920d1=19 mm / d2=M5 / l2=20 mm / stainless steel121916~ 28

4.83 €

1 1 Day ~ 5.25430820.5M6168d1=25 mm / d2=M6 / l2=8 mm / stainless steel16.52520.5~ 82

4.83 €

1 1 Day ~ 5.254301220.5M61712d1=25 mm / d2=M6 / l2=12 mm / stainless steel16.52520.5~ 82

4.83 €

1 1 Day ~ 5.254302520.5M61925d1=25 mm / d2=M6 / l2=25 mm / stainless steel16.52520.5~ 82

10.27 €

1 1 Day ~ 6.59101026M83010d1=32 mm / d2=M8 / l2=10 mm / stainless steel213226~ 140

10.27 €

1 1 Day ~ 6.59101626M83216d1=32 mm / d2=M8 / l2=16 mm / stainless steel213226~ 140

10.27 €

1 1 Day ~ 6.59103026M83730d1=32 mm / d2=M8 / l2=30 mm / stainless steel213226~ 140

12.93 €

1 1 Day ~ 9.512001032M84710d1=38 mm / d2=M8 / l2=10 mm / stainless steel24.53832~ 125

12.93 €

1 1 Day ~ 9.512001632M84916d1=38 mm / d2=M8 / l2=16 mm / stainless steel24.53832~ 125

12.93 €

1 1 Day ~ 9.512003032M85230d1=38 mm / d2=M8 / l2=30 mm / stainless steel24.53832~ 125

17.64 €

1 1 Day ~ 10.516201243M1010012d1=50 mm / d2=M10 / l2=12 mm / stainless steel325043~ 155

17.64 €

1 1 Day ~ 10.516202043M1010320d1=50 mm / d2=M10 / l2=20 mm / stainless steel325043~ 155

17.64 €

1 1 Day ~ 10.516204043M1011440d1=50 mm / d2=M10 / l2=40 mm / stainless steel325043~ 155

Loading...

  1. 1

Basic information

s(mm) 2 Support washer Stainless steel 1.4301 Body NBR
Screw Stainless steel 1.4301 Conflict Minerals free Yes Temperature max.(°C) 80
For finish picture 2 RoHS-compliant Yes Branch engine manufacturing|institution. laboratory
Temperature min.(°C) -30 Function strike|place|compensate|absorb Preferential Origin CE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360