Folding Handles, rotating mm / / steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24532.0018
24532.0021
24532.0022
24532.0023
24532.0026
24532.0028
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₄
(mm)
l₁
(mm)
d₂ Weight
(g)
l₂
(mm)
d₁
(mm)
l₃
(mm)
Nominal dimension d₃
(mm)
l₅
(mm)

23.31 €

1 1 Day ~ 52~ 57M55015185d1=18 mm / d2=M5 / steel169.5

23.20 €

1 1 Day ~ 62~ 67M55815215d1=21 mm / d2=M5 / steel169.5

24.02 €

1 1 Day ~ 68~ 73M56315225d1=22 mm / d2=M5 / steel169.5

26.39 €

1 1 Day ~ 80~ 87M610619.5236d1=23 mm / d2=M6 / steel2010.5

27.89 €

1 1 Day ~ 95~ 102M613019.5266d1=26 mm / d2=M6 / steel2010.5

33.23 €

1 1 Day ~ 106~ 118M8220262810d1=28 mm / d2=M8 / steel2616

Loading...

  1. 1

Basic information

Temperature max.(°C) 110 Axle part Steel. blackened Conflict Minerals free Yes
RoHS-compliant Yes Function operate|lift|transport Handle Thermoplastic. black. dull
Preferential Origin CE

Tech Support