Torque hinges / conical countersinks / resistance adjustable / zinc die-cast / black / 25160.05xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0500
25160.0505
25160.0510
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
WS
(mm)
b₂
(mm)
Radial load bearing capacity F₁ max.
(kN)
Friction torque
(Nm)
l₁
(mm)
d
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
Axial load bearing capacity F₂ max.
(kN)
h₂
(mm)
Nominal dimension Tightening torque
(Nm)
b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄
(mm)
Load capacity max.
(kN)

11.26 €

1 1 Day 2.5252.42405.3532513.51.25b1=40 mm / black0.513740141.5

12.18 €

1 1 Day 3303.24506.5913015.51.66b1=50 mm / black0.7516.5850162

13.81 €

1 1 Day 4364.56.5608.31613618.527.5b1=60 mm / black1.5209.560192.4

Loading...

  1. 1

Basic information

Nut Steel. zinc-plated by galvanization. passivated Colour black Temperature max.(°C) 80
RoHS-compliant Yes Hinge pin Steel. zinc-plated by galvanization. passivated Body Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure
Friction cone Thermoplastic POM Function adjust|readjust|position|pivoting Conflict Minerals free Yes
Preferential Origin CE

Tech Support