Flat hinges / threaded bolts / zinc die-cast / black / 25160.02xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0250
25160.0255
25160.0260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
h₁
(mm)
l₃
(mm)
d₁ h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

9.61 €

1 1 Day 254406125912M55b1=40 mm / Zinc die-cast. black145.54011

10.27 €

1 1 Day 306501023011.512M66b1=50 mm / Zinc die-cast. black18.56.55013

15.78 €

1 1 Day 36860194361514M88b1=60 mm / Zinc die-cast. black21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 2 RoHS-compliant Yes
Body Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure Vermehrte Bestellnummer Zinc die-cast. black Function adjust|readjust|position|pivoting
Conflict Minerals free Yes Threaded pin stainless steel Preferential Origin D

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360