Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GW10 |
GW12 |
GW14 |
GW16 |
GW20 |
GW25 |
GW30 |
GW40 |
GW50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | [D] Diameter (mm) | B (mm) | H (mm) | L (mm) | Weight/Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 10 | 37 | 30 | 11 | 0.03 | |||
- | 1 | 4 Days | 12 | 42 | 35 | 12 | 0.04 | |||
- | 1 | 4 Days | 14 | 46 | 38 | 14 | 0.06 | |||
- | 1 | 4 Days | 16 | 50 | 42 | 16 | 0.08 | |||
- | 1 | 4 Days | 20 | 60 | 50 | 20 | 0.15 | |||
- | 1 | 4 Days | 25 | 74 | 58 | 25 | 0.26 | |||
- | 1 | 4 Days | 30 | 84 | 68 | 28 | 0.38 | |||
- | 1 | 4 Days | 40 | 108 | 86 | 32 | 0.67 | |||
- | 1 | 4 Days | 50 | 130 | 100 | 40 | 1.38 |
Loading...
Shape | T Type | RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure
Basic Attributes
[D] Diameter(mm)
B(mm)
H(mm)
L(mm)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes