Chain Wheel Disc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS 23-16B-2
RS 26-12B-1
RS 50-08B-1
RS 76-05B-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Number of Tracks pre-drilling pitch in mm chain version Weight
(g)

117.29 €

1 12 Days 23220 mm25.4dual8500.0

23.72 €

1 12 Days 26116 mm19.05single1500.0

30.61 €

1 12 Days 50120 mm12.7single1674.0

30.28 €

1 12 Days 76120 mm8single85.0

Loading...

  1. 1

Basic information

chain setup DIN 8187 material standard Customs tariff number 84839089

Tech Support