Slats

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z 015 F

Part Number
Z 015 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.83 €

1 17 Days

Loading...

  1. 1

Basic information

width in mm 7 internal diameter in mm 75 external diameter in mm 115
plastic disk yes GTIN/EAN 7316570603729 series Z ... F
Weight(g) 159.0 material steel plate Customs tariff number 73269098

This page is Slats, part number Z 015 F.
You can find the detail information about specifications and dimensions on part number Z 015 F.

Tech Support