4-hole-housing Unit, Blue-Line

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F4BC 20M-CPSS-DFH
F4BC 20M-TPSS
F4BC 25M-CPSS-DFH
F4BC 25M-TPSS
F4BC 30M-CPSS-DFH
F4BC 30M-TPSS
F4BC 30M-TPZM
F4BC 35M-CPSS-DFH
F4BC 35M-TPSS
F4BC 35M-TPZM
F4BC 40M-CPSS-DFH
F4BC 40M-TPSS
F4BC 40M-TPZM
F4BC 50M-CPSS-DFH
F4BC 50M-TPSS
F4BC 50M-TPZM
F4BC 100-CPSS-DFH
F4BC 100-TPSS
F4BC 104-CPSS-DFH
F4BC 104-TPSS
F4BC 108-CPSS-DFH
F4BC 108-TPSS
F4BSS 20M-YTPSS
F4BSS 25M-YTPSS
F4BSS 35M-YTPSS
F4BSS 40M-YTPSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Surface Treatment Case material Tensioning bearing material Coat/surface GTIN/EAN Series Weight
(g)

115.37 €

1 17 Days 20Stainless SteelNot Providedcomposite material---F4B...-DFH300

104.87 €

1 17 Days 20Stainless SteelNot Providedcomposite material---F4B290

121.71 €

1 17 Days 25Stainless SteelNot Providedcomposite material---F4B...-DFH360

116.70 €

1 Quote 25Stainless SteelNot Providedcomposite material---F4B360

148.47 €

1 17 Days 30Stainless SteelNot Providedcomposite material--7316577829016F4B...-DFH526

134.97 €

1 17 Days 30Stainless SteelNot Providedcomposite material---F4B480

95.82 €

1 17 Days 30Steel-composite materialsteel, galvanisedgalvanised-F4B520

182.25 €

1 17 Days 35Stainless SteelNot Providedcomposite material---F4B...-DFH730

165.68 €

1 17 Days 35Stainless SteelNot Providedcomposite material---F4B730

127.08 €

1 17 Days 35Steel-composite materialsteel, galvanisedgalvanised-F4B730

221.29 €

1 17 Days 40Stainless SteelNot Providedcomposite material---F4B...-DFH940

201.17 €

1 Quote 40Stainless SteelNot Providedcomposite material---F4B940

152.02 €

1 17 Days 40Steel-composite materialsteel, galvanisedgalvanised-F4B950

260.38 €

1 17 Days 50Stainless SteelNot Providedcomposite material---F4B...-DFH1200

236.73 €

1 17 Days 50Stainless SteelNot Providedcomposite material---F4B1200

172.63 €

1 17 Days 50Steel-composite materialsteel, galvanisedgalvanised-F4B1250

132.60 €

1 17 Days 25.4Stainless SteelNot Providedcomposite material---F4B...-DFH330

120.54 €

1 17 Days 25.4Stainless SteelNot Providedcomposite material---F4B330

194.02 €

1 17 Days 31.75Stainless SteelNot Providedcomposite material---F4B...-DFH780

176.37 €

1 17 Days 31.75Stainless SteelNot Providedcomposite material---F4B780

242.79 €

1 17 Days 38.1Stainless SteelNot Providedcomposite material---F4B...-DFH940

220.70 €

1 17 Days 38.1Stainless SteelNot Providedcomposite material---F4B940

157.32 €

1 17 Days 20Stainless SteelNot Providedstainless steel---F4B660

165.99 €

1 Quote 25Stainless SteelNot Providedstainless steel---F4B990

248.52 €

1 17 Days 35Stainless SteelNot Providedstainless steel---F4B1750

301.74 €

1 Quote 40Stainless SteelNot Providedstainless steel---F4B940

Loading...

  1. 1

Basic information

Temperature range -30 to +120 °C Mounting tensioning bearing threaded pins Type of mounting holes hole
Customs tariff number 84832000

Tech Support