ConCentra-unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY 30 LF
FY 50 LF
SY 30 LF
SY 35 LF
SY 40 LF
SY 45 LF
SY 50 LF
SY 55 LF
SYNT 35 F
SYNT 35 L
SYNT 40 FTS
SYNT 45 F
SYNT 45 FTS
SYNT 45 L
SYNT 45 LTS
SYNT 50 LTS
SYNT 65 FTS
SYNT 70 F
SYNT 70 FTS
SYNT 70 L
SYNT 75 FTS
SYNT 75 LTS
SYNT 80 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Rolling Element Material Type of mounting holes Sealing Seal material GTIN/EAN Thread size Series Storage Weight
(g)

63.48 €

1 12 Days 30-thread2FNBR/steel plate7316574722396M5FY…LFfloating bearing1200

102.36 €

1 17 Days 50-thread2FNBR/steel plate7316574722433M6FY…LFfloating bearing2431

56.02 €

1 17 Days 30Steeloblong hole2FNBR/steel plate7316574718795ohneSY…LFfloating bearing1120

62.61 €

1 17 Days 35Steeloblong hole2FNBR/steel plate7316574718818ohneSY…LFfloating bearing1935

69.16 €

1 17 Days 40Steeloblong hole2FNBR/steel plate7316574718870ohneSY…LFfloating bearing1935

76.97 €

1 12 Days 45Steeloblong hole2FNBR/steel plate7316574718993ohneSY…LFfloating bearing2360

86.43 €

1 17 Days 50Steeloblong hole2FNBR/steel plate7316574719006ohneSY…LFfloating bearing2754

140.11 €

1 17 Days 55Steeloblong hole2FNBR/steel plate7316574719020ohneSY…LFfloating bearing3620

221.17 €

1 17 Days 35Steeloblong holedouble lip sealNBR/steel plate7316574241804ohneSYNT…Ffixed bearing3800

221.17 €

1 17 Days 35Steeloblong holedouble lip sealNBR/steel plate7316574267651ohneSYNT…Lfloating bearing3800

231.61 €

1 17 Days 40Steeloblong holelabyrinth sealSteel plate7316574267781ohneSYNT…FTSfixed bearing3900

236.79 €

1 17 Days 45Steeloblong holedouble lip sealNBR/steel plate7316574304776ohneSYNT…Ffixed bearing4500

248.79 €

1 17 Days 45Steeloblong holedouble lip sealSteel plate7316574443222ohneSYNT…FTSfixed bearing4500

236.79 €

1 17 Days 45Steeloblong holedouble lip sealNBR/steel plate7316574443215ohneSYNT…Lfloating bearing4120

248.79 €

1 17 Days 45Steeloblong holelabyrinth sealSteel plate7316574443277ohneSYNT…LTSfloating bearing4500

301.84 €

1 17 Days 50Steeloblong holedouble lip sealSteel plate-ohneSYNT… LTSfloating bearing5800

465.45 €

1 17 Days 65Steeloblong holelabyrinth sealSteel plate7316574443321ohneSYNT…FTSfixed bearing8500

524.10 €

1 12 Days 70Steeloblong holedouble lip sealNBR/steel plate7316574323319ohneSYNT…Ffixed bearing11000

723.99 €

1 Quote 70Steeloblong holelabyrinth sealSteel plate7316574448272ohneSYNT…FTSfixed bearing11000

524.10 €

1 17 Days 70Steeloblong holedouble lip sealNBR/steel plate7316574448210ohneSYNT…Lfloating bearing11000

620.10 €

1 17 Days 75Steeloblong holelabyrinth sealSteel plate7316574273058ohneSYNT…FTSfixed bearing11600

620.10 €

1 17 Days 75Steeloblong holedouble lip sealSteel plate-ohneSYNT…LTSfloating bearing11600

1,303.00 €

1 17 Days 80Steeloblong holedouble lip sealNBR/steel plate7316574616541ohneSYNT…Ffixed bearing15000

Loading...

  1. 1

Basic information

Mounting tensioning bearing ConCentra-step sleeve Case material grey cast iron Customs tariff number 84832000

Tech Support